(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
60° Prism 20 x 20 x 20mm 3-6846-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

60° Prism 20 x 20 x 20mm
Part Number: 3-6846-02

Standard Unit Price: MYR 525.84 Special Price MYR 525.84
Days to Ship: 21 Day(s)

【Product Specifications】
・Size (mm): 20 x 20 x 20
・Material: Optical glass BK7
・Design wavelength: 587.6nm
・Refractive index: 1.51680/nd
・Tolerance range
・▼Outline: ±0.2mm
・▼Angle tolerance: ±3 minutes (3')
・▼Surface accuracy: λ/2
・Surface quality: MIL60-40

Please check the type/dimensions/specifications of the part 3-6846-02 in the 60° Prism 20 x 20 x 20mm series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)