(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
60° Prism 30 x 30 x 30mm

60° Prism 30 x 30 x 30mm

Standard Unit Price:
MYR 769.14
Days to Ship :
21 Day(s)

【Product Specifications】
・Size (mm): 30 x 30 x 30
・Material: Optical glass BK7
・Design wavelength: 587.6nm
・Refractive index: 1.51680/nd
・Tolerance range
・▼Outline: ±0.2mm
・▼Angle tolerance: ±3 minutes (3')
・▼Surface accuracy: λ/2
・Surface quality: MIL60-40

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
MYR 769.14

Part Number : 3-6846-03
Days to Ship 21 Day(s)
Standard Unit Price MYR 769.14

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time