(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Silicon Exhaust Rubber Tube Silicon 6 x 15

Silicon Exhaust Rubber Tube Silicon 6 x 15

Standard Unit Price:
-
Days to Ship :
9 Day(s)

【Product Specifications】
・Material: Silicone rubber
・Available temperature: -70 to +200℃
・Vacuum pressure resistance: 760mmHg 10^-4
・Inner diameter x outer diameter: φ6 x φ15mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
-

Part Number : 6-590-28
Days to Ship 9 Day(s)
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)