(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Keck tubing coupler KK series

Keck tubing coupler KK series【6 Pieces Per Package】

Standard Unit Price:
MYR 606.41
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Model number: KK1535
・Material: PBT (polybutylene terephthalate)
・Melting point: 200℃
・Quantity: 1 package (6 pcs)
・Applicable tube inner diameter: φ3 - 5mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Melting Point
    200°C
  • Materials
    PBT (polybutylene terephthalate)
  • Quantity
    1 bag (6 pcs. included)
Part Number
Compatible tube inner diameter

Refine by

  • ø 3 to 5mm
  • ø 8 to 11mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
ø 3 to 5mm
9 Day(s) or more
MYR 606.41

6 Pieces Per Package

Part Number : 6-789-01
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 606.41
Quantity 6 Pieces Per Package

Specificationtitle

  • Compatible tube inner diameter
    ø 3 to 5mm
  • Melting Point
    200°C
  • Materials
    PBT (polybutylene terephthalate)
  • Quantity
    1 bag (6 pcs. included)
ø 8 to 11mm
9 Day(s) or more
MYR 606.41

6 Pieces Per Package

Part Number : 6-789-02
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 606.41
Quantity 6 Pieces Per Package

Specificationtitle

  • Compatible tube inner diameter
    ø 8 to 11mm
  • Melting Point
    200°C
  • Materials
    PBT (polybutylene terephthalate)
  • Quantity
    1 bag (6 pcs. included)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)