(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LABORAN Silicon Tube 10 x 14 1 Roll (11m)

LABORAN Silicon Tube 10 x 14 1 Roll (11m)

Standard Unit Price:
MYR 549.35
Days to Ship :
9 Day(s)

【Product Specifications】
・Inner diameter x outer diameter: φ10 x φ14mm
・Maximum cut length: 50m
・*Order is available by 1 roll (11m) unit.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
MYR 549.35

Part Number : 9-869-23
Days to Ship 9 Day(s)
Standard Unit Price MYR 549.35

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)