(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Puffy Foam Spray 335 ml BP-MA335

Click this image to zoom it.

Puffy Foam Spray 335 ml BP-MA335

Standard Unit Price:
MYR 58.37
Days to Ship :
11 Day(s)

Adheres securely to any location, bonding to dirt and penetrating to lift away and remove it.
[Features]
· Coats toilet to make it difficult for dirt to stick.
[Applications]
· Just spray and leave once a day to keep the toilet clean
[Ingredients]
· Surfactant
· Solubilizing agent
· Coloring
· Ethanol
· Fragrance

Basic Specifications

  • Product Type 1
    Detergent for Toilets
  • Capacity (L)
    335
  • JAN Code
    4967576199315
  • Trusco Code
    818-6842
  • Mass(g)
    400
  • Amount Of Content
    1 pc (335 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (335 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (335 ml)
11 Day(s)
MYR 58.37

Part Number : BP-MA335
Days to Ship 11 Day(s)
Standard Unit Price MYR 58.37
Quantity 1 pc (335 ml)

Specificationtitle

  • Product Type 1
    Detergent for Toilets
  • Capacity (L)
    335
  • JAN Code
    4967576199315
  • Trusco Code
    818-6842
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time