(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hooded Water Bath

Hooded Water Bath

Standard Unit Price:
MYR 8,112.64-
Days to Ship :
11 Day(s) or more

[Features]
·A versatile water bath that evenly heats and keeps the entire tank.
·Digital display and keypad that are easy to see and operate. 
·Equipped with timer and preset (3 points) function.
·With a function to prevent overheating, which is safe even in the unlikely event. 
·The hood opens 90°, and the accumulated water droplets run along the edge into the tank.
·0807-61-71-13, 0807-61-71-14, 0807-61-71-15, 0807-61-71-17 are equipped with a drain for drainage.

(i)Caution

  • The image is an only representative image of the product series. Product specifications vary depending on the part number.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check Price" button on the right side of the page to display the latest price.

Basic Specifications

  • Product Model
    Constant Temperature Water Bath
  • Temperature Accuracy
    ±0.2°C (At 37°C)
  • Power Details
    100 to 115 V AC and 200 to 230 V 50/60 Hz
  • Temperature Control Precision(°C)
    0.1
  • Materials of Bath
    Stainless steel (Satin finish)
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Temperature Range(°C)

Refine by

  • Room temperature to 90
  • Room temperature to 100
  • Clear
Capacity (L)

Refine by

  • 2
  • 5
  • 10
  • 20
  • Clear
External Dimensions(mm)

Refine by

  • W199×D230×H233
  • W355×D246×H232
  • W383×D393×H233
  • W555×D392×H233
  • Clear
Internal Sizes(mm)

Refine by

  • W155×D138×H150
  • W300×D154×H150
  • W330×D301×H150
  • W500×D297×H150
  • Clear
Maker Part Number

Refine by

  • FSGPD02
  • FSGPD05
  • FSGPD10
  • FSGPD20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Room temperature to 90
2
W199×D230×H233
W155×D138×H150
FSGPD02
11 Day(s)
MYR 8,112.64

Part Number : 0807-61-71-11
Days to Ship 11 Day(s)
Standard Unit Price MYR 8,112.64
Quantity 1 unit

Specificationtitle

  • Product Model
    Constant Temperature Water Bath
  • Temperature Range(°C)
    Room temperature to 90
  • Capacity (L)
    2
  • Temperature Accuracy
    ±0.2°C (At 37°C)
  • External Dimensions(mm)
    W199×D230×H233
  • Power Details
    100 to 115 V AC and 200 to 230 V 50/60 Hz
  • Internal Sizes(mm)
    W155×D138×H150
  • Temperature Control Precision(°C)
    0.1
  • Maker Part Number
    FSGPD02
  • Accessories
    Hinged hood, drainage mat, thermometer holder
  • Materials of Bath
    Stainless steel (Satin finish)
  • Heater Capacity(W)
    200
1 unit
Room temperature to 100
5
W355×D246×H232
W300×D154×H150
FSGPD05
13 Day(s)
MYR 10,041.17

Part Number : 0807-61-71-12
Days to Ship 13 Day(s)
Standard Unit Price MYR 10,041.17
Quantity 1 unit

Specificationtitle

  • Product Model
    Constant Temperature Water Bath
  • Temperature Range(°C)
    Room temperature to 100
  • Capacity (L)
    5
  • Temperature Accuracy
    ±0.2°C (At 37°C)
  • External Dimensions(mm)
    W355×D246×H232
  • Power Details
    100 to 115 V AC and 200 to 230 V 50/60 Hz
  • Internal Sizes(mm)
    W300×D154×H150
  • Temperature Control Precision(°C)
    0.1
  • Maker Part Number
    FSGPD05
  • Accessories
    Hinged hood, drainage mat, thermometer holder
  • Materials of Bath
    Stainless steel (Satin finish)
  • Heater Capacity(W)
    300
1 unit
Room temperature to 100
10
W383×D393×H233
W330×D301×H150
FSGPD10
13 Day(s)
MYR 11,836.58

Part Number : 0807-61-71-13
Days to Ship 13 Day(s)
Standard Unit Price MYR 11,836.58
Quantity 1 unit

Specificationtitle

  • Product Model
    Constant Temperature Water Bath
  • Temperature Range(°C)
    Room temperature to 100
  • Capacity (L)
    10
  • Temperature Accuracy
    ±0.2°C (At 37°C)
  • External Dimensions(mm)
    W383×D393×H233
  • Power Details
    100 to 115 V AC and 200 to 230 V 50/60 Hz
  • Internal Sizes(mm)
    W330×D301×H150
  • Temperature Control Precision(°C)
    0.1
  • Maker Part Number
    FSGPD10
  • Accessories
    Hinged hood, drainage mat, thermometer holder, drain (10 L or more)
  • Materials of Bath
    Stainless steel (Satin finish)
  • Heater Capacity(W)
    800
1 unit
Room temperature to 100
20
W555×D392×H233
W500×D297×H150
FSGPD20
13 Day(s)
MYR 16,251.80

Part Number : 0807-61-71-14
Days to Ship 13 Day(s)
Standard Unit Price MYR 16,251.80
Quantity 1 unit

Specificationtitle

  • Product Model
    Constant Temperature Water Bath
  • Temperature Range(°C)
    Room temperature to 100
  • Capacity (L)
    20
  • Temperature Accuracy
    ±0.2°C (At 37°C)
  • External Dimensions(mm)
    W555×D392×H233
  • Power Details
    100 to 115 V AC and 200 to 230 V 50/60 Hz
  • Internal Sizes(mm)
    W500×D297×H150
  • Temperature Control Precision(°C)
    0.1
  • Maker Part Number
    FSGPD20
  • Accessories
    Hinged hood, drainage mat, thermometer holder, drain (10 L or more)
  • Materials of Bath
    Stainless steel (Satin finish)
  • Heater Capacity(W)
    1200

Loading...

Searching. Please wait.

Cancel

Product Specifications

Hooded Water Bath Material Details

Exterior materialAlloyed hot-dip galvanized copper plate, cold-rolled copper plate (Enamel painting)
Interior / drainage mat materialStainless steel (Satin finish)
Hood materialPolycarbonate

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time