(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sumo Mill (10‑mm Cutting Edge) Vertical 2-Cutting Edge Tip

Sumo Mill (10‑mm Cutting Edge) Vertical 2-Cutting Edge Tip

[Features]
· Features the same performance as the high-performance Heli-Mill Tip with positive cutting edge performance.
· Smooth machining is made possible by employing a helical cutting edge and a positive rake angle. The latest Sumo-tec material is employed for the tip.
· High precision grinding specification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

T290LNHT100405TRIC830

[Part Number Unavailable] This item is not available due to item has been suspended.

[Discontinued item]: This item is discontinued as of 04-2023.

推奨代替品はございません。

Product is not available in S.E.A.

Part Number
T290LNHT100405TRIC83​0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 92.37

1 Piece(s) Quote
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle N (0°) Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
No. of Usable Corners 2 Detail Type PVD coating Dimension s(mm) 8.9
Dimension r(mm) 0.5 Size W(mm) 4.1 Dimension f(mm) 1.3
Dimension ap(mm) 10 Size L(mm) 10.4

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time