(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Portable Oil Lubricator SGR110A5

Portable Oil Lubricator SGR110A5

Standard Unit Price:
MYR 24,418.96
Days to Ship :
19 Day(s) or more

[Features]
· Portable lubricator essential for supply of lubrication oil to machinery or vehicles, etc.
· Since all pumps are Air Powered® pumps that are operated by compressor, they can be used easily and safely.
· A pump, hose, flow meter and gun are compactly set in the cabinet, enabling improved work efficiency.

Basic Specifications

  • Type
    Lubricator
  • Hose Length(m)
    3
  • Total Height x Total Width(mm)
    H953
  • Mass
    27.5kg
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
19 Day(s) or more
MYR 24,418.96

Part Number : SGR110A5
Days to Ship 19 Day(s) or more
Standard Unit Price MYR 24,418.96
Quantity 1 unit

Specificationtitle

  • Type
    Lubricator
  • Hose Length(m)
    3
  • Total Height x Total Width(mm)
    H953
  • Mass
    27.5kg

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time