(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Minimo Gray Grindstone, A/WA#60, ⌀10【10 Pieces Per Package】

Minimo Gray Grindstone, A/WA#60, ⌀10

[Features]
· Varied grindstones of different abrasive grains, bonding agents, and bonding degrees are available matching to the processing purposes.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 60
· Outer diameter (mm): 10
· Width (mm): 13
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 45,000
· Grain size: A/WA#60
· Overall length (mm): 43.0
· Tip diameter: ⌀10
· JAN Code: 4571130863798
· Single item unit qty.: 1 bag

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CA3146

Configured Specifications

Part Number
CA3146
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 244.46

10 Pieces Per Package

1 Pack(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part CA3146 in the Minimo Gray Grindstone, A/WA#60, ⌀10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time