(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Minimo Green Grindstone, GC#80, ⌀19【10 Pieces Per Package】

Minimo Green Grindstone, GC#80, ⌀19

[Features]
· Varied grindstones of different abrasive grains, bonding agents, and bonding degrees are available matching to the processing purposes.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 80
· Outer diameter (mm): 19
· Width (mm): 25
· Shank diameter (mm): 6.0
· Maximum operational rotation speed (rpm): 34,000
· Grain size: GC#80
· Overall length (mm): 63.0
· Tip diameter: ⌀19
· JAN Code: 4571130863729
· Single item unit qty.: 1 bag

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CA6417

 
Part Number
CA6417
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 339.64

10 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CA6417 in the Minimo Green Grindstone, GC#80, ⌀19 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)