(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Minimo Hair Brush, Hog Hair End, Hard, ⌀5 (10 pcs)【10 Pieces Per Package】

[Features]
· Optimal for polishing work with its textured fiber surface and high retention ability of abrading agent compared to that of synthetic fibers.
· Ideal for cleaning work.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, resin, rubber, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
[Product Specification]
· Outer diameter (mm): 5
· Maximum operational rotation speed (rpm): 15,000
· Shank diameter (mm): 3.0
· Overall length (mm): 46.0
· Width (mm): 8
· Hog hair, hard ⌀5
· JAN Code: 4571130884120
·Single item unit qty.: 1 pc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

FC1513

 
Part Number
FC1513
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 200.96

10 Pieces Per Package

1 Pack(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FC1513 in the Minimo Hair Brush, Hog Hair End, Hard, ⌀5 (10 pcs) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)