(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Minimo Precision Grindstone, SP Abrasive Grain #100, ⌀6【10 Pieces Per Package】

[Features]
· Grindstone applicable to a wide range of processing from manual use to mechanical grinding.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel
[Product Specification]
· Grain size (#): 100
· Outer diameter (mm): 6
· Width (mm): 13
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 70,000
· Overall length (mm): 43.0
· For 1 x 4 mm
· JAN Code: 4571130864276
· Single item unit qty.: 1 pc.

PDF

Part Number

Configured Part Number is shown.

JA3045

Configured Specifications

Part Number
JA3045
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 380.75

10 Pieces Per Package

1 Pack(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part JA3045 in the Minimo Precision Grindstone, SP Abrasive Grain #100, ⌀6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time