(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mina Form 0.5 mm, Width 1,200 mm, 600 m Roll

Mina Form 0.5 mm, Width 1,200 mm, 600 m Roll

Standard Unit Price:
MYR 3,231.23
Days to Ship :
15 Day(s)

[Features]
· Soft for superior cushioning with a white design for aesthetic appeal.
· Effective for preventing small scratches.
· Rolls up for packaging to your preferred size.
[Applications]
· Packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
[Product Specifications]
Width (mm): 1,200
· Length (m): 600
· Thickness (mm): 0.5
· 600-m roll approx. 0.5 mm thick and 1,200 to 1,280 mm wide
· Trusco Code: 816-6597
· Mass: 15 kg
[Materials/Finish]
· Polyethylene (PE)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s)
MYR 3,231.23

Part Number : MF205RX1200X600M
Days to Ship 15 Day(s)
Standard Unit Price MYR 3,231.23

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)