(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Minimo Polishing Wood Stick, Hard, Round, ⌀6.5【5 Pieces Per Package】

[Features]
· Capable of optimal loose abrasive grinding as the stick absorbs small amount of abrasive compound, maintaining ideal abrasive grains on the surface.
· Allows stable grinding performance with less shape variation.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
[Product Specification]
· Size (mm): 150 x ⌀6.5
· #600 2 x 6 mm
· JAN Code: 4580120546917
· Single item unit qty.: 1 pc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

RD3793

 
Part Number
RD3793
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 454.07

5 Pieces Per Package

1 Pack(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RD3793 in the Minimo Polishing Wood Stick, Hard, Round, ⌀6.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)