(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Minimo Sandpaper Disc, #600, ⌀40【100 Pieces Per Package】

[Features]
· Standard-type sandpaper disc that has superior grindability and hard-to-clog property.
· Excels in versatility with a variety of grain sizes.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, resin, rubber, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 600
· Hole diameter (mm): 40
· Maximum operational rotation speed (rpm): 10,000
· JAN Code: 4580120553847
· Single item unit qty.: 1 pc.

PDF

Part Number

Configured Part Number is shown.

SA2178

 
Part Number
SA2178
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 393.88

100 Pieces Per Package

1 Pack(s) 15 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SA2178 in the Minimo Sandpaper Disc, #600, ⌀40 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)