(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mina Spacer Umetaro Light 50 mm x 1,000 x 11,800 (with Edge Cover

Mina Spacer Umetaro Light 50 mm x 1,000 x 11,800 (with Edge Cover

Standard Unit Price:
MYR 559.28
Days to Ship :
15 Day(s)

[Features]
· Film surface makes dirt easy to wipe off and prevents permeation of odors, allowing for cleanly repeat use.
· The end face is also covered for dirt resistance.
[Applications]
· For partitioning, cushioning or preventing load collapse during the shipping and transportation of various kinds of cargo.
· For filling gaps between truck bedding and cargo as well as gaps between cargo.
[Product Specifications]
· Mina Spacer Gap Filler Lite 50 mm × 1,000 × 11,800 (end face cover
· Trusco Code: 816-6619
· Mass: 2.4 kg
[Materials/Finish]
· Highly foamed polyethylene
· PET film with antistatic agent

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s)
MYR 559.28

Minimum order quantity is 10.

Part Number : TBL501018
Days to Ship 15 Day(s)
Standard Unit Price MYR 559.28

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time