(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Bottle Shaped Filtering Flask, 64170 Series

Bottle Shaped Filtering Flask, 64170 Series

Standard Unit Price:
MYR 6,624.25
Days to Ship :
8 Day(s)

[Specifications]
·Filtration Flask Bell Type, 64170 Series
·Graduation: no
·Materials: Borosilicate glass

Basic Specifications

  • Product Type
    Other Glass Containers
  • Part Number
    64170-07-3
  • Specifications
    Bottle shaped filtering flask
  • Scale
    No
  • Material
    Borosilicate glass
  • Nozzle outer diameter(ømm)
    12.5
  • Upper opening rubber plug (No.)
    13
  • Body inner diameter × body height(mm)
    ø 240×300
  • Product detail type
    ø 240×300
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 6,624.25

Part Number : 3-6645-07
Days to Ship 8 Day(s)
Standard Unit Price MYR 6,624.25

Specificationtitle

  • Product Type
    Other Glass Containers
  • Part Number
    64170-07-3
  • Specifications
    Bottle shaped filtering flask
  • Scale
    No
  • Material
    Borosilicate glass
  • Nozzle outer diameter(ømm)
    12.5
  • Upper opening rubber plug (No.)
    13
  • Body inner diameter × body height(mm)
    ø 240×300
  • Product detail type
    ø 240×300

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time