(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Scale Balance PL1502E 1520G

Scale Balance PL1502E 1520G

Standard Unit Price:
MYR 6,974.20
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Weighing (g): 1520
・Minimum display (g): 0.01
・Function: Liquid crystal backlight, RS232C output standard equipment
・Main unit size: 194 x 225 x 67mm
・Plate size: φ160mm
・Reproducibility: 0.01g
・Linearity: 0.03g
・Power supply: AC adapter (included), Driven by battery (optional)
・Weight: 1.3kg

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 6,974.20

Part Number : 1-2047-11
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 6,974.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)