(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Analytical Balance ML54T 52

Analytical Balance ML54T 52

Standard Unit Price:
MYR 16,177.48
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Weighing (g): 52
・Minimum display (mg): 0.1
・4.5 inch large type color TFT touch screen display
・Linearity: 0.2mg
・Reproducibility: 0.1mg
・Function: Number of pieces counting, statistics, % measuring, compound, check measuring, total, arbitrary coefficient, animal measuring
・With all automatic adjustment (calibration) function
・Power supply: AC adapter or AA dry cell x 8 (optional)
・Interface: RS232, USB
・Plate size: 193 x 290 x 331mm
・Size: 193 x 290 x 331mm
・Weight: 4.1kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 16,177.48

Part Number : 2-3166-11
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 16,177.48

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)