(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Power Container PW

Click this image to zoom it.

Move the mouse over the image to zoom

Power Container PW

Standard Unit Price:
MYR 95.46-
Days to Ship :
9 Day(s)

[Features]
· Convenient and can be stacked.
· ST13 lids come with scale markings up to 35 cm.
· ST-22 can also be used with ST-45. ST-22 lids come with scale markings up to 43 cm.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 13
  • 23
  • 43
  • Clear
Inside Dimension(mm)

Refine by

  • 245(W)×365(D)×140(H)
  • 309(W)×439(D)×300(H)
  • 319(W)×449(D)×155(H)
  • Clear
JAN Code

Refine by

  • 4991068137424
  • 4991068137431
  • 4991068137448
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13
245(W)×365(D)×140(H)
4991068137424
9 Day(s)
MYR 95.46

PW-13-BK
Part Number : PW-13-BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 95.46
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    13
  • Color
    Black
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    245(W)×365(D)×140(H)
  • JAN Code
    4991068137424
  • Mass(kg)
    0.9
  • Material
    Wire: Stainless Steel
1 pc.
23
319(W)×449(D)×155(H)
4991068137431
9 Day(s)
MYR 156.08

PW-22-BK
Part Number : PW-22-BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 156.08
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    23
  • Color
    Black
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    319(W)×449(D)×155(H)
  • JAN Code
    4991068137431
  • Mass(kg)
    1.5
  • Material
    Wire: Stainless Steel
1 pc.
43
309(W)×439(D)×300(H)
4991068137448
9 Day(s)
MYR 216.10

PW-45-BK
Part Number : PW-45-BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 216.10
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    43
  • Color
    Black
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    309(W)×439(D)×300(H)
  • JAN Code
    4991068137448
  • Mass(kg)
    2.1
  • Material
    Wire: Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • NT Enclosure (Green)
    NT Enclosure (Green)

    ASTAGE

    Standard Price : MYR 27.43-

    Days to Ship : 5 Day(s) or more

  • NC Enclosure (Clear)
    NC Enclosure (Clear)

    ASTAGE

    Standard Price : MYR 140.75-

    Days to Ship : 8 Day(s) or more

  • ST Box (Green)
    ST Box (Green)

    ASTAGE

    Standard Price : MYR 27.43-

    Days to Ship : 5 Day(s) or more

  • X Container
    X Container

    ASTAGE

    Standard Price : MYR 106.15-

    Days to Ship : 5 Day(s) or more

  • Day pack
    Day pack

    TRUSCO NAKAYAMA

    Standard Price : MYR 318.32

    Days to Ship : 8 Day(s)

  • Astage, ST Box
    Astage, ST Box

    ASTAGE

    Standard Price : MYR 59.83-

    Days to Ship : 9 Day(s)

  • Toolbox "Trunk Cargo"
    Toolbox "Trunk Cargo"

    TRUSCO NAKAYAMA

    Standard Price : MYR 134.03-

    Days to Ship : 1 Day(s) or more

  • Storage Case "Light Box" (OD Color)
    Storage Case "Light Box" (OD Color)

    TRUSCO NAKAYAMA

    Standard Price : MYR 123.54-

    Days to Ship : 9 Day(s)

  • Shield Container Shut
    Shield Container Shut

    ASTAGE

    Standard Price : MYR 107.85-

    Days to Ship : 8 Day(s) or more

  • NW Box
    NW Box

    ASTAGE

    Standard Price : MYR 119.58-

    Days to Ship : 5 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)