(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Astage, Cooler Box, Fores Crew

Astage, Cooler Box, Fores Crew

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· FRC-10 holds 9 350-ml cans or 6 500-ml plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· FRC-13 holds 18 350-ml cans or 12 500-ml plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· FRC-25 holds 15 × 500-ml plastic bottles, 8 1.5-L plastic bottles or 7 2-L plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· FRC-35 holds 24 500-ml plastic bottles, or 10 1.5-L or 2-L plastic bottles standing.
· This is based on the standard storage capacity. (This will vary if cold packs are also inside.)

· FRC-45 holds 28 500-ml plastic bottles, or 15 1.5-L or 2-L plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with wheels making it easy to pull around by the handle.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • 1 Pack (4 pcs.)
  • Clear
Capacity(L)

Refine by

  • 35
  • 46
  • Clear
External Dimensions(mm)

Refine by

  • 550×324×367
  • 635×359×383
  • Clear
Inside Dimension(mm)

Refine by

  • 457×237×313
  • 521×266×313
  • Clear
JAN Code

Refine by

  • 4991068147195
  • 4991068147201
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (4 pcs.)
35
550×324×367
457×237×313
4991068147195
8 Day(s)
-

Part Number : FRC-35-PACK
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Pack (4 pcs.)

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Dark blue
  • Capacity(L)
    35
  • External Dimensions(mm)
    550×324×367
  • Inside Dimension(mm)
    457×237×313
  • JAN Code
    4991068147195
  • Mass(g)
    11200
  • Material
    Body, Lid, Tray, Belt: Polypropylene, Lid Packing: Foam Polyethylene, Heat Insulation Material: Styrofoam
  • Accessory
    Belt 1
  • Refrigerating Agent Usage Amount
    750g・1000g×1
1 Pack (2 pcs.)
46
635×359×383
521×266×313
4991068147201
8 Day(s)
-

Part Number : FRC-45-PACK
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Dark blue
  • Capacity(L)
    46
  • External Dimensions(mm)
    635×359×383
  • Inside Dimension(mm)
    521×266×313
  • JAN Code
    4991068147201
  • Mass(g)
    9000
  • Material
    Body, Lid, Tray, Belt: Polypropylene, Lid Packing: Foam Polyethylene, Heat Insulation Material: Styrofoam, Drain Plug Packing: NBR (Nitrile Rubber)
  • Accessory
    Drain tap X 1
  • Refrigerating Agent Usage Amount
    1000×2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)