(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Astage, Cool in Pack, Soft Type

Astage, Cool in Pack, Soft Type

Standard Unit Price:
MYR 430.42
Days to Ship :
8 Day(s)

[Features]
· Can be wrapped around, folded and cut; there are no limits to the uses.
· Polymeric compound with water absorptive property can be used repeatedly any number of times.

Basic Specifications

  • Product Type
    Cold-insulating agent
  • External Dimensions(mm)
    200×650×15
  • JAN Code
    4991068155961
  • Mass(g)
    12600
  • Material
    Outer bag: Nylon and polyethylene
  • Contents
    Water, polymer, water absorbing polymer, preservative
  • Amount Of Content
    1 Pack (12 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs.)
8 Day(s)
MYR 430.42

Part Number : CSC-1050-PACK
Days to Ship 8 Day(s)
Standard Unit Price MYR 430.42
Quantity 1 Pack (12 pcs.)

Specificationtitle

  • Product Type
    Cold-insulating agent
  • External Dimensions(mm)
    200×650×15
  • JAN Code
    4991068155961
  • Mass(g)
    12600
  • Material
    Outer bag: Nylon and polyethylene
  • Contents
    Water, polymer, water absorbing polymer, preservative

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)