(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
ASPURE SILVIX Gloves II

ASPURE SILVIX Gloves II

Standard Unit Price:
MYR 250.55
Days to Ship :
8 Day(s)

[Specifications]
·Materials: 100% nylon / silver Ion blend
·Please choose according to your size, etc.

Basic Specifications

  • Material
    100% nylon and silver ions are contained
  • Quantity
    1 bag (10 pairs included)
Part Number
Size

Refine by

  • L
  • M
  • S
  • Clear
Color(wrist section)

Refine by

  • Brown
  • Green
  • White
  • Clear
Product detail type

Refine by

  • SILVIX Gloves II L
  • SILVIX Gloves II M
  • SILVIX Gloves II S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S
White
SILVIX Gloves II S
8 Day(s)
MYR 250.55

Part Number : 1-3910-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 250.55

Specificationtitle

  • Material
    100% nylon and silver ions are contained
  • Size
    S
  • Color(wrist section)
    White
  • Product detail type
    SILVIX Gloves II S
  • Quantity
    1 bag (10 pairs included)
M
Green
SILVIX Gloves II M
8 Day(s)
MYR 250.55

Part Number : 1-3910-12
Days to Ship 8 Day(s)
Standard Unit Price MYR 250.55

Specificationtitle

  • Material
    100% nylon and silver ions are contained
  • Size
    M
  • Color(wrist section)
    Green
  • Product detail type
    SILVIX Gloves II M
  • Quantity
    1 bag (10 pairs included)
L
Brown
SILVIX Gloves II L
8 Day(s)
MYR 250.55

Part Number : 1-3910-13
Days to Ship 8 Day(s)
Standard Unit Price MYR 250.55

Specificationtitle

  • Material
    100% nylon and silver ions are contained
  • Size
    L
  • Color(wrist section)
    Brown
  • Product detail type
    SILVIX Gloves II L
  • Quantity
    1 bag (10 pairs included)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)