(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Storage Case With Buckle(3 Pcs) EA506AB-106

Storage Case With Buckle(3 Pcs) EA506AB-106

Standard Unit Price:
MYR 220.54
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Material …Polypropylene ,ABSResin
・Can Be Vertically Stacked
・size …Inside Dim :345×510×333(H)mm,Outside Dim :445×636×355(H)mm
・Weight …2,320g
・Qty. Per Unit …1 Pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
MYR 220.54

Part Number : EA506AB-106
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 220.54

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)