(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Belt Supporter (50 mm width fall arrest device, ultra-three-dimensional double cushion)

Belt Supporter (50 mm width fall arrest device, ultra-three-dimensional double cushion)

Standard Unit Price:
MYR 379.23-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Can be used for 50 mm wide safety belt
・Rivet lock structure to prevent shape collapse
・Non-slip structure firmly sticking to the waist firmly
・Super strong double-cushion with outstanding fit
・Safety belt is selling separately.
・Length…800mm
・The width …150mm

Basic Specifications

  • Width
    150mm
Part Number
Length

Refine by

  • 800mm
  • 900mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
800mm
9 Day(s) or more
MYR 379.23

Part Number : EA998JB-21
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 379.23

Specificationtitle

  • Length
    800mm
  • Width
    150mm
900mm
9 Day(s) or more
MYR 380.14

Part Number : EA998JB-22
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 380.14

Specificationtitle

  • Length
    900mm
  • Width
    150mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support