(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Belt Supporter (For 50 mm width fall arrest devices)

Belt Supporter (For 50 mm width fall arrest devices)

Standard Unit Price:
MYR 299.94-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・50mmThe width Safety Belt Usable
・Support Power and easy movement ,Tapered The design
・Hip Close adherence Stability Nonslip Construction
・Strong Thickness 1.7mm just Thickness Cushion
・Safety Belt is Selling Separately .
・Length …700mm
・The width …138mm

Basic Specifications

  • Width
    138mm
Part Number
Length

Refine by

  • 700mm
  • 800mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
700mm
9 Day(s) or more
MYR 299.94

Part Number : EA998JB-26
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 299.94

Specificationtitle

  • Length
    700mm
  • Width
    138mm
800mm
10 Day(s) or more
MYR 300.82

Part Number : EA998JB-27
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 300.82

Specificationtitle

  • Length
    800mm
  • Width
    138mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support