(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Full Harness Type Shoulder Pad for Fall Prevention Equipment

Full Harness Type Shoulder Pad for Fall Prevention Equipment

Standard Unit Price:
MYR 262.24-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Distribute the weight with a rigid urethane cushion that is familiar to the body and reduce fatigue for long hours work.
・Size …M
・Length …300mm
・Thickness …10mm

Basic Specifications

Part Number
Size

Refine by

  • L
  • M
  • Clear
Length

Refine by

  • 300mm
  • 340mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
300mm
9 Day(s) or more
MYR 262.24

Part Number : EA998JG-1
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 262.24

Specificationtitle

  • Product Type
    Belt-related Goods
  • Other
    Option
  • Size
    M
  • Length
    300mm
  • Thickness
    10mm
L
340mm
9 Day(s) or more
MYR 262.99

Part Number : EA998JG-2
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 262.99

Specificationtitle

  • Product Type
    Belt-related Goods
  • Other
    Option
  • Size
    L
  • Length
    340mm
  • Thickness
    10mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support