(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Heat-Proof Work Sheet EA334BC-31

Heat-Proof Work Sheet EA334BC-31

【Product Specifications】
・Thickness …0.6mm
・Material …Organic fiber fabric fabricated by carbonizing special acrylic fiber (Flameproof silicone resin coating on one side)
・Suitable for fire protection curtains and thermal barrier curtains.
・The silicon coated side will repel the sparks received.
・JIS A 1323 Type C compliant
・Size …1,000 x 1,000mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA334BC-31

 
Part Number
EA334BC-31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 224.19

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Size 1,000×1,000mm Thickness 0.6mm Materials Organic fiber woven fabric made by calcining special acrylic fiber (one side, flame-retardant silicone resin coating)
Heat-Resistant Temperature 250°C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support