(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Merry CN5 Cassette Nipper

Merry CN5 Cassette Nipper

Standard Unit Price:
MYR 232.34-
Days to Ship :
9 Day(s) or more

[Features]
· Cassette-type nipper and pliers.
· The blades are replaceable. The blade edging on the replacement blade tips can also be adjusted.
[Applications]
· Assembling plastic models, electrical appliance repair, cutting plastic and accessory crafts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 0.5
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 1
  • Clear
Plastic Cutting Performance(φ/mm)

Refine by

  • 2
  • Clear
Main body: option

Refine by

  • Cassette body only
  • Clear
Trusco Code

Refine by

  • 853-5060
  • 853-5059
  • 853-5058
  • 853-5057
  • 853-4839
  • 853-4838
  • 853-4837
  • Clear
Replacement blade

Refine by

  • CNS50
  • CNF51
  • CNR52
  • CNR53
  • CNS54
  • CNR55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
CN5
-
-
-
Cassette body only
853-5057
-
11 Day(s)
MYR 232.34

Part Number : CN5
Days to Ship 11 Day(s)
Standard Unit Price MYR 232.34

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    -
  • Copper Wire Cutting Performance(φ/mm)
    -
  • Plastic Cutting Performance(φ/mm)
    -
  • Main body: option
    Cassette body only
  • Trusco Code
    853-5057
  • Replacement blade
    -
  • Mass(g)
    60
0.5
1
-
-
853-5058
CNS50
11 Day(s)
MYR 920.95

Part Number : CN5-50
Days to Ship 11 Day(s)
Standard Unit Price MYR 920.95

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    0.5
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    -
  • Main body: option
    -
  • Trusco Code
    853-5058
  • Replacement blade
    CNS50
  • Mass(g)
    115
-
-
2
-
853-5059
CNF51
9 Day(s)
MYR 920.95

Part Number : CN5-51
Days to Ship 9 Day(s)
Standard Unit Price MYR 920.95

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    -
  • Copper Wire Cutting Performance(φ/mm)
    -
  • Plastic Cutting Performance(φ/mm)
    2
  • Main body: option
    -
  • Trusco Code
    853-5059
  • Replacement blade
    CNF51
  • Mass(g)
    115
-
-
-
-
853-4837
CNR52
11 Day(s)
MYR 920.95

Part Number : CN5-52
Days to Ship 11 Day(s)
Standard Unit Price MYR 920.95

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    -
  • Copper Wire Cutting Performance(φ/mm)
    -
  • Plastic Cutting Performance(φ/mm)
    -
  • Main body: option
    -
  • Trusco Code
    853-4837
  • Replacement blade
    CNR52
  • Mass(g)
    125
-
-
-
-
853-4838
CNR53
11 Day(s)
MYR 920.95

Part Number : CN5-53
Days to Ship 11 Day(s)
Standard Unit Price MYR 920.95

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    -
  • Copper Wire Cutting Performance(φ/mm)
    -
  • Plastic Cutting Performance(φ/mm)
    -
  • Main body: option
    -
  • Trusco Code
    853-4838
  • Replacement blade
    CNR53
  • Mass(g)
    125
0.5
1
-
-
853-5060
CNS54
11 Day(s)
MYR 920.95

Part Number : CN5-54
Days to Ship 11 Day(s)
Standard Unit Price MYR 920.95

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    0.5
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    -
  • Main body: option
    -
  • Trusco Code
    853-5060
  • Replacement blade
    CNS54
  • Mass(g)
    115
-
-
-
-
853-4839
CNR55
11 Day(s)
MYR 920.95

Part Number : CN5-55
Days to Ship 11 Day(s)
Standard Unit Price MYR 920.95

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    -
  • Copper Wire Cutting Performance(φ/mm)
    -
  • Plastic Cutting Performance(φ/mm)
    -
  • Main body: option
    -
  • Trusco Code
    853-4839
  • Replacement blade
    CNR55
  • Mass(g)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)