(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

SEC-Multi Drill Head SMD Type

SEC-Multi Drill Head SMD Type

[Features]
· 180° tip angle design supports high efficiency counterboring and drilling/intermittent drilling of non-flat surfaces such as inclined surfaces or cylindrical surfaces. Also exhibits effective suppression of burrs on the exit side.
· Bottom blade adopts thick RS thinning that realizes high rigidity and improved machining stability.

Part Number

Configured Part Number is shown.

SMDT1200MFS

Part Number
SMDT1200MFS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 383.70

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy Coating Type DEX / GS Hard Oil-Hole Presence Included
Material Type ACX70 Drill Hole Depth (L/D)(mm) 1.5 Shoulder Length(mm) 7.1
Details of Coating DEX Coat Compatible Holder SMDH120□ Type Blade Tip Replacement Head

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)