(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cold-Weather Boots 85781

Click this image to zoom it.

Move the mouse over the image to zoom

Cold-Weather Boots 85781

Standard Unit Price:
MYR 488.84
Days to Ship :
11 Day(s)

With steel spikes to prevent slipping on icy surfaces

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Green series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Color Details
    Green
  • Specifications
    Inner: urethane dual-layer structure (removable inner)
  • Amount Of Content
    1 pair
Part Number
Amount Of Content

Refine by

  • 1 pair
  • Clear
Size

Refine by

  • 3L
  • L
  • LL
  • M
  • Clear
Size 1

Refine by

  • 25.0 to 25.5
  • 26.0 to 26.5
  • 27.0 to 27.5
  • 28.0 to 28.5
  • Clear
JAN Code

Refine by

  • 4991714179471
  • 4991714179488
  • 4991714179495
  • 4991714179501
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
3L
28.0 to 28.5
4991714179501
11 Day(s)
MYR 488.84

Part Number : 85781-60-3L
Days to Ship 11 Day(s)
Standard Unit Price MYR 488.84
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Green series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Color Details
    Green
  • Size
    3L
  • Size 1
    28.0 to 28.5
  • JAN Code
    4991714179501
  • Weight(g)
    2,280
  • Specifications
    Inner: urethane dual-layer structure (removable inner)
1 pair
L
26.0 to 26.5
4991714179488
11 Day(s)
MYR 488.84

Part Number : 85781-60-L
Days to Ship 11 Day(s)
Standard Unit Price MYR 488.84
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Green series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Color Details
    Green
  • Size
    L
  • Size 1
    26.0 to 26.5
  • JAN Code
    4991714179488
  • Weight(g)
    2,220
  • Specifications
    Inner: urethane dual-layer structure (removable inner)
1 pair
LL
27.0 to 27.5
4991714179495
11 Day(s)
MYR 488.84

Part Number : 85781-60-LL
Days to Ship 11 Day(s)
Standard Unit Price MYR 488.84
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Green series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Color Details
    Green
  • Size
    LL
  • Size 1
    27.0 to 27.5
  • JAN Code
    4991714179495
  • Weight(g)
    2,250
  • Specifications
    Inner: urethane dual-layer structure (removable inner)
1 pair
M
25.0 to 25.5
4991714179471
11 Day(s)
MYR 488.84

Part Number : 85781-60-M
Days to Ship 11 Day(s)
Standard Unit Price MYR 488.84
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Green series
  • Standard
    Without standards
  • Toecap
    None
  • Soles
    Rubber
  • Instep cover
    Rubber
  • Color Details
    Green
  • Size
    M
  • Size 1
    25.0 to 25.5
  • JAN Code
    4991714179471
  • Weight(g)
    2,190
  • Specifications
    Inner: urethane dual-layer structure (removable inner)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)