(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

SUMIBORON Insert W (Hexagonal) 6NC-WNGA-WH

SUMIBORON Insert W (Hexagonal) 6NC-WNGA-WH

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
6NCWNGA080408WHBNC2010
6NCWNGA080408WHBNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type

MYR 527.06

1 Piece(s) 9 Day(s) or more BNC2010

MYR 527.06

1 Piece(s) 9 Day(s) or more BNC2020

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter No. of Usable Corners 6
Work Material High-Hardness Material Rake Angle Negative Nose Radius 0.8
Clearance Angle(°) 0 Inscribed circle(mm) ø12.7 Thickness(mm) 4.76
Cutting Edge Length(mm) 1.9 Material Coated SUMIBORON Hole Diameter(mm) ø5.16

Additional Products in this Category

Tech Support