(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
AS ONE Corporation Elastic Cuff Jacket 61-0071-94

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

AS ONE Corporation Elastic Cuff Jacket
Part Number: 61-0071-94

Standard Unit Price: MYR 326.04 Special Price MYR 326.04
Quantity: 1 set
Days to Ship: 21 Day(s) or more

[Features]
Standard clean wear with rubber in sleeves.
[Specifications]It has elastic cuffs and rubber hems on both sides.
Size: S〜3 L

(i)Caution

  • Accessories (hat, gloves) sold separately.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Elasticated cuffs specification / Elasticated hems on both sides

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)