(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Dustproof Overalls FC133C 61-0089-67

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Dustproof Overalls FC133C
Part Number: 61-0089-67

Standard Unit Price: MYR 647.84 Special Price MYR 647.84
Quantity: 1 set
Days to Ship: 11 Day(s) or more

[Features]
· Clean room wear.
· A dustproof boiler suit with a simple design and draw string type elasticated waist.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    158
  • Bust(cm)
    110
  • Waist(cm)
    70 to 96
  • Sleeve length(cm)
    78
  • Inseam(cm)
    72
  • Manufacturer Model
    FC133C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)