(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Dustproof Overalls With Hood FH197C 61-0091-18

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Dustproof Overalls With Hood FH197C
Part Number: 61-0091-18

Standard Unit Price: MYR 688.76 Special Price MYR 688.76
Quantity: 1 set
Days to Ship: 5 Day(s) or more

[Features]
· Clean room wear.
· Clean suit with integrated hood.
· Easy to put on and take off, making for more simplified garment management.

(i)Caution

  • Accessories (mask, gloves, boots) sold separately.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    168
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FH197C
  • Color Details
    Blue
  • Specifications
    Unisex

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)