(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Coat FH206C

Dustproof Coat FH206C

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Clean room wear.
· Laboratory coat with cut pockets on both sides.
· Front resin hook fastener.

(i)Caution

  • Accessories (cap, shirt, pants, gloves, shoes) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Jacket length(cm)

Refine by

  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Shoulder Width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
110
95
44
11 Day(s) or more
MYR 466.13

Part Number : 61-0091-83
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Jacket length(cm)
    95
  • Shoulder Width(cm)
    44
  • Sleeve length(cm)
    54
  • Manufacturer Model
    FH206C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
M
114
100
46
5 Day(s) or more
-

Part Number : 61-0091-84
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Jacket length(cm)
    100
  • Shoulder Width(cm)
    46
  • Sleeve length(cm)
    56
  • Manufacturer Model
    FH206C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
L
118
105
48
5 Day(s) or more
-

Part Number : 61-0091-85
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Jacket length(cm)
    105
  • Shoulder Width(cm)
    48
  • Sleeve length(cm)
    58
  • Manufacturer Model
    FH206C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
LL
122
110
50
5 Day(s) or more
MYR 468.82

Part Number : 61-0091-86
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 468.82
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Jacket length(cm)
    110
  • Shoulder Width(cm)
    50
  • Sleeve length(cm)
    60
  • Manufacturer Model
    FH206C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
3L
126
115
52
5 Day(s) or more
MYR 466.13

Part Number : 61-0091-87
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Jacket length(cm)
    115
  • Shoulder Width(cm)
    52
  • Sleeve length(cm)
    62
  • Manufacturer Model
    FH206C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
4L
130
120
54
11 Day(s) or more
MYR 554.38

Part Number : 61-0091-88
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 554.38
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Jacket length(cm)
    120
  • Shoulder Width(cm)
    54
  • Sleeve length(cm)
    64
  • Manufacturer Model
    FH206C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
Blue Colors
S
110
95
44
11 Day(s) or more
MYR 466.13

Part Number : 61-0091-89
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Jacket length(cm)
    95
  • Shoulder Width(cm)
    44
  • Sleeve length(cm)
    54
  • Manufacturer Model
    FH206C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
M
114
100
46
11 Day(s) or more
MYR 466.13

Part Number : 61-0091-90
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Jacket length(cm)
    100
  • Shoulder Width(cm)
    46
  • Sleeve length(cm)
    56
  • Manufacturer Model
    FH206C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
L
118
105
48
5 Day(s) or more
MYR 466.13

Part Number : 61-0091-91
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Jacket length(cm)
    105
  • Shoulder Width(cm)
    48
  • Sleeve length(cm)
    58
  • Manufacturer Model
    FH206C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
LL
122
110
50
11 Day(s) or more
MYR 466.13

Part Number : 61-0091-92
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Jacket length(cm)
    110
  • Shoulder Width(cm)
    50
  • Sleeve length(cm)
    60
  • Manufacturer Model
    FH206C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
3L
126
115
52
11 Day(s) or more
MYR 466.13

Part Number : 61-0091-93
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 466.13
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Jacket length(cm)
    115
  • Shoulder Width(cm)
    52
  • Sleeve length(cm)
    62
  • Manufacturer Model
    FH206C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
4L
130
120
54
11 Day(s) or more
MYR 554.38

Part Number : 61-0091-94
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 554.38
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Jacket length(cm)
    120
  • Shoulder Width(cm)
    54
  • Sleeve length(cm)
    64
  • Manufacturer Model
    FH206C
  • Color Details
    Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)