(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Coat, White, FH240C-01

Dustproof Coat, White, FH240C-01

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Clean room wear.
· A simple coat with an open collar and front hook fastener.

(i)Caution

  • Accessories (cap, shirt, gloves, pants, shoes) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • Clear
Jacket length(cm)

Refine by

  • 94
  • 97
  • 100
  • 103
  • 106
  • 109
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
S
110
76
94
20 Day(s) or more
MYR 398.24

Part Number : 61-0092-32
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 398.24
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    94
  • Manufacturer Model
    FH240C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
M
114
79
97
5 Day(s) or more
-

Part Number : 61-0092-33
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    79
  • Jacket length(cm)
    97
  • Manufacturer Model
    FH240C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
L
118
82
100
5 Day(s) or more
-

Part Number : 61-0092-34
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    100
  • Manufacturer Model
    FH240C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
LL
122
85
103
5 Day(s) or more
-

Part Number : 61-0092-35
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    103
  • Manufacturer Model
    FH240C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
3L
126
88
106
4 Day(s) or more
-

Part Number : 61-0092-36
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    106
  • Manufacturer Model
    FH240C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
4L
130
91
109
11 Day(s) or more
MYR 474.16

Part Number : 61-0092-37
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 474.16
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    109
  • Manufacturer Model
    FH240C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)