(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Pants, White, FH349C-01

Dustproof Pants, White, FH349C-01

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Clean room wear.
· Simple unisex pants with draw string type fully elasticated waist.

(i)Caution

  • Pants only. Shirt and shoes sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Manufacturer Model
    FH349C-01
  • Color Details
    White / Blue / White$Blue
  • Specifications
    Unisex
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Waist(cm)

Refine by

  • 56 to 98
  • 60 to 102
  • 64 to 106
  • 68 to 110
  • 72 to 114
  • 76 to 118
  • Clear
Inseam(cm)

Refine by

  • 67
  • 70
  • 73
  • 76
  • 79
  • 82
  • Clear
Pants length(cm)

Refine by

  • 96
  • 100
  • 103
  • 107
  • 110
  • 113
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
S
56 to 98
67
96
20 Day(s) or more
MYR 301.98

Part Number : 61-0093-67
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 301.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Waist(cm)
    56 to 98
  • Inseam(cm)
    67
  • Pants length(cm)
    96
  • Manufacturer Model
    FH349C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 pc.
M
60 to 102
70
100
20 Day(s) or more
MYR 301.98

Part Number : 61-0093-68
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 301.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Waist(cm)
    60 to 102
  • Inseam(cm)
    70
  • Pants length(cm)
    100
  • Manufacturer Model
    FH349C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 pc.
L
64 to 106
73
103
20 Day(s) or more
MYR 301.98

Part Number : 61-0093-69
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 301.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Waist(cm)
    64 to 106
  • Inseam(cm)
    73
  • Pants length(cm)
    103
  • Manufacturer Model
    FH349C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 pc.
LL
68 to 110
76
107
20 Day(s) or more
MYR 301.98

Part Number : 61-0093-70
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 301.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Waist(cm)
    68 to 110
  • Inseam(cm)
    76
  • Pants length(cm)
    107
  • Manufacturer Model
    FH349C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 pc.
3L
72 to 114
79
110
10 Day(s) or more
-

Part Number : 61-0093-71
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Waist(cm)
    72 to 114
  • Inseam(cm)
    79
  • Pants length(cm)
    110
  • Manufacturer Model
    FH349C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 pc.
4L
76 to 118
82
113
20 Day(s) or more
MYR 356.62

Part Number : 61-0093-72
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 356.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Waist(cm)
    76 to 118
  • Inseam(cm)
    82
  • Pants length(cm)
    113
  • Manufacturer Model
    FH349C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)