(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
ESD-Proof Dust-Proof Overalls 62-6243-78

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

ESD-Proof Dust-Proof Overalls
Part Number: 62-6243-78

Standard Unit Price: MYR 665.58 Special Price MYR 665.58
Quantity: 1 set
Days to Ship: 11 Day(s) or more

[Features]
· Employs highly antistatic dustproof materials with conductive threads woven into a lattice pattern.
Class 100 compliant.
Side fastener.
The cuffs and hems feature a double-layered structure.
Center fastener.
An out pocket is included on the right thigh.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    153
  • Bust(cm)
    108
  • Waist(cm)
    71 to 96
  • Sleeve length(cm)
    80
  • Inseam(cm)
    65
  • Color Details
    Blue / White / White$Blue

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)