(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Overalls FT192C

Dustproof Overalls FT192C

Standard Unit Price:
MYR 593.80-
Days to Ship :
11 Day(s) or more

[Features]
· Clean room wear.
Comfortable to wear thanks to the use of Coolfriede fabric—a material offering a cool feeling on contact.
Superior breathability, sweat-absorbency and permeability.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Manufacturer Model
    FT192C
  • Specifications
    Pen slot, loopless specification / unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 155
  • 161
  • 167
  • 173
  • 180
  • 186
  • Clear
Bust(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Waist(cm)

Refine by

  • 72 to 98
  • 76 to 102
  • 80 to 106
  • 84 to 110
  • 88 to 114
  • 92 to 120
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
155
112
72 to 98
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-73
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    155
  • Bust(cm)
    112
  • Waist(cm)
    72 to 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Manufacturer Model
    FT192C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
White based
M
161
116
76 to 102
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-74
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76 to 102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Manufacturer Model
    FT192C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
White based
L
167
120
80 to 106
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-75
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FT192C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
White based
LL
173
124
84 to 110
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-76
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Manufacturer Model
    FT192C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
White based
3L
180
128
88 to 114
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-77
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88 to 114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Manufacturer Model
    FT192C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
White based
4L
186
132
92 to 120
11 Day(s) or more
MYR 707.60

Part Number : 61-0090-78
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 707.60
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FT192C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
Blue Colors
S
155
112
72 to 98
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-79
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    155
  • Bust(cm)
    112
  • Waist(cm)
    72 to 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Manufacturer Model
    FT192C
  • Color Details
    Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
Blue Colors
M
161
116
76 to 102
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-80
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76 to 102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Manufacturer Model
    FT192C
  • Color Details
    Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
Blue Colors
L
167
120
80 to 106
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-81
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FT192C
  • Color Details
    Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
Blue Colors
LL
173
124
84 to 110
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-82
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Manufacturer Model
    FT192C
  • Color Details
    Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
Blue Colors
3L
180
128
88 to 114
11 Day(s) or more
MYR 593.80

Part Number : 61-0090-83
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.80
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88 to 114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Manufacturer Model
    FT192C
  • Color Details
    Blue
  • Specifications
    Pen slot, loopless specification / unisex
1 set
Blue Colors
4L
186
132
92 to 120
11 Day(s) or more
MYR 707.60

Part Number : 61-0090-84
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 707.60
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FT192C
  • Color Details
    Blue
  • Specifications
    Pen slot, loopless specification / unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)