(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Overalls FH199C

Dustproof Overalls FH199C

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Clean room wear.
An overalls-type anti-static garment that provides superior dust-proofing and anti-static performance.
The product was designed with an emphasis on mobility so as not to interfere with work.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Green Type
  • Navy-based
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 155
  • 156
  • 161
  • 162
  • 167
  • 168
  • 173
  • 174
  • 180
  • 186
  • Clear
Bust(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Waist(cm)

Refine by

  • 72 to 98
  • 76 to 102
  • 80 to 106
  • 84 to 110
  • 88 to 114
  • 92 to 120
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
155
112
72 to 98
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-28
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    155
  • Bust(cm)
    112
  • Waist(cm)
    72 to 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
M
161
116
76 to 102
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-29
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76 to 102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
L
167
120
80 to 106
5 Day(s) or more
-

Part Number : 61-0091-30
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
LL
173
124
84 to 110
5 Day(s) or more
MYR 499.42

Part Number : 61-0091-31
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
3L
180
128
88 to 114
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-32
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88 to 114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
4L
186
132
92 to 120
11 Day(s) or more
MYR 593.38

Part Number : 61-0091-33
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.38
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
Blue Colors
S
155
112
72 to 98
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-34
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    155
  • Bust(cm)
    112
  • Waist(cm)
    72 to 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Manufacturer Model
    FH199C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
M
161
116
76 to 102
11 Day(s) or more
-

Part Number : 61-0091-35
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76 to 102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Manufacturer Model
    FH199C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
L
167
120
80 to 106
11 Day(s) or more
-

Part Number : 61-0091-36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FH199C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
LL
173
124
84 to 110
5 Day(s) or more
MYR 499.42

Part Number : 61-0091-37
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Manufacturer Model
    FH199C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
3L
180
128
88 to 114
5 Day(s) or more
-

Part Number : 61-0091-38
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88 to 114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Manufacturer Model
    FH199C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
4L
186
132
92 to 120
11 Day(s) or more
MYR 593.38

Part Number : 61-0091-39
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.38
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FH199C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Green Type
S
155
112
72 to 98
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-40
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    155
  • Bust(cm)
    112
  • Waist(cm)
    72 to 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex
1 set
Green Type
M
161
116
76 to 102
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-41
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    161
  • Bust(cm)
    116
  • Waist(cm)
    76 to 102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex
1 set
Green Type
L
167
120
80 to 106
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-42
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    167
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex
1 set
Green Type
LL
173
124
84 to 110
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-43
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    173
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex
1 set
Green Type
3L
180
128
88 to 114
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-44
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88 to 114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex
1 set
Green Type
4L
186
132
92 to 120
11 Day(s) or more
MYR 593.38

Part Number : 61-0091-45
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 593.38
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Green
  • Specifications
    Unisex
1 set
Navy-based
S
156
112
72 to 98
11 Day(s) or more
MYR 499.42

Part Number : 61-0091-46
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    156
  • Bust(cm)
    112
  • Waist(cm)
    72 to 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Unisex
1 set
Navy-based
M
162
116
76 to 102
5 Day(s) or more
MYR 499.42

Part Number : 61-0091-47
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    162
  • Bust(cm)
    116
  • Waist(cm)
    76 to 102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Unisex
1 set
Navy-based
L
168
120
80 to 106
5 Day(s) or more
MYR 499.42

Part Number : 61-0091-48
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    168
  • Bust(cm)
    120
  • Waist(cm)
    80 to 106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Unisex
1 set
Navy-based
LL
174
124
84 to 110
5 Day(s) or more
MYR 499.42

Part Number : 61-0091-49
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    174
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Unisex
1 set
Navy-based
3L
180
128
88 to 114
5 Day(s) or more
MYR 499.42

Part Number : 61-0091-50
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 499.42
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88 to 114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Unisex
1 set
Navy-based
4L
186
132
92 to 120
5 Day(s) or more
MYR 593.38

Part Number : 61-0091-51
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 593.38
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Navy-based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FH199C
  • Color Details
    Blue / Blue$Navy blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)