(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Arm Cover (Blaston)

Arm Cover (Blaston)

Standard Unit Price:
MYR 108.33
Days to Ship :
19 Day(s) or more

[Features]
· A clean room arm cover made using ultra-conductive yarn.
For work in clean environments such as clean rooms as a countermeasure against dust and static.

(i)Caution

  • These are not clean packed.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Other
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Polyester
  • Specifications
    Unisex
  • JIS B9920 / ISO14664-1 (Class)
    ISO Class 7
  • Internal Capacity
    1 Pair

Details

Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Color Details

Refine by

  • Blue
  • White
  • White$Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue Colors
Blue
19 Day(s) or more
MYR 108.33

Part Number : 62-3347-94
Days to Ship 19 Day(s) or more
Standard Unit Price MYR 108.33
Quantity 1 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Other
  • Color
    Blue Colors
  • Size
    [Other] Configurable
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Color Details
    Blue
  • Material
    Polyester
  • Specifications
    Unisex
  • JIS B9920 / ISO14664-1 (Class)
    ISO Class 7
1 Pair
White based
Blue / White / White$Blue
20 Day(s) or more
MYR 108.33

Part Number : 62-3347-95
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 108.33
Quantity 1 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Other
  • Color
    White based
  • Size
    [Other] Configurable
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Color Details
    Blue / White / White$Blue
  • Material
    Polyester
  • Specifications
    Unisex
  • JIS B9920 / ISO14664-1 (Class)
    ISO Class 7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Model number62-3347-9462-3347-95
Code number810-6187810-6188

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)