(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Scraper ASC-50-8 For Air Scraper (GT-ASC5)

Scraper ASC-50-8 For Air Scraper (GT-ASC5)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Scraper ASC-50-8 For Air Scraper (GT-ASC5)
  • Scraper ASC-50-8 For Air Scraper (GT-ASC5)
  • Scraper ASC-50-8 For Air Scraper (GT-ASC5)

For air scraper tips
[Features]
· Ideal for removing IC chips during the recycling of computers, fax machines, copiers, etc., and for external walls.
[Applications]
· For automobile and computer recycling.

PDF

Part Number

Configured Part Number is shown.

350142

 
Part Number
350142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 38.41

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Compatible Model(N▪m) GT-ASC5 Manufacturer JAN Code 4907587317346
Supplementary explanation Scraper for GTASC5, blade width: 50 mm, shaft diameter: ø8 mm Cutting Performance For IC chips, external walls

Please check the type/dimensions/specifications of the part 350142 in the Scraper ASC-50-8 For Air Scraper (GT-ASC5) series.

Additional Products in this Category

Tech Support