(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
59 × 175 mm Scraper (for Cleaning Work)

59 × 175 mm Scraper (for Cleaning Work)

Standard Unit Price:
MYR 121.87
Days to Ship :
9 Day(s) or more

[Features]
·Blade Material: Stainless Steel
·The knurled blade makes it easy to bite into the paint film.
·The rounded corner fits in the corner, and the blade does not stand up, making it easy to clean.
·Overall Length: 175 mm
·Blade width: 59 mm

Basic Specifications

  • Overall Length
    175mm
  • Blade material
    Stainless steel
  • Blade width
    59mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 121.87

Part Number : EA524EH-1
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 121.87

Specificationtitle

  • Overall Length
    175mm
  • Blade material
    Stainless steel
  • Blade width
    59mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support