(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Disposable Gloves Thick Nitrile, 50 Pairs Verte 766H, Powder-Free Blue

Click this image to zoom it.

Move the mouse over the image to zoom

Disposable Gloves Thick Nitrile, 50 Pairs Verte 766H, Powder-Free Blue

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Extra thick long gloves with excellent strength: VERTE766H (Compliant with the Food Sanitation Act of Japan)
· Excellent strength compatible with hard work.
· Long type that can cover the cuffs.
· Anti-slip finishing on fingertips.
· Economic type that can be used on either hand.
· Standard: Compliant with the Food Sanitation Act of Japan.
[Materials]
· Nitrile rubber (powder free)

(i)Caution

  • Do not use gloves when there is a danger of hands being caught in rotating devices.

Basic Specifications

Part Number

Refine by

  • 1 box (50 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 box (50 sheets)
8 Day(s)
-

Part Number : 4049176610
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 box (50 sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    28
  • Color
    Blue

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time