(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MCD Cobalt Drill

MCD Cobalt Drill

Excellent sharpness, amazing durability
[Features]
· The tip shape was designed with an emphasis of cutting ability and ensures good engagement with the workpiece as well as good centripetal performance. Allows for quick drilling work.
[Applications]
· For drilling holes in stainless steel and difficult-to-cut materials.

(i)Caution

  • Product images are representative images.

Part Number

Configured Part Number is shown.

MCD-39

MCD-10 tip shape
Part Number
MCD-39
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 50.40

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

work material high hardness steel / Stainless Steel / Titanium Tool Material Type Cobalt HSS Shank Type straight shank
Size(mm) 3.9 JAN code 4992456314694

Please check the type/dimensions/specifications of the part MCD-39 in the MCD Cobalt Drill series.

Additional Products in this Category

Tech Support