(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MSD Straight Drill

MSD Straight Drill

Excellent sharpness, amazing durability
[Features]
· A slot-grinding drill that uses specially selected high-speed steel for the highest level sharpness.
[Applications]
· For drilling holes in steel, light metals and synthetic resin.

(i)Caution

  • Product images are representative images.

Part Number

Configured Part Number is shown.

MSD-03 tip shape
Part Number
MSD-42
MSD-55
MSD-60
MSD-71
MSD-73
MSD-74
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
JAN code

MYR 54.64

1 Piece(s) 15 Day(s) 4.24992456311396

MYR 41.99

1 Piece(s) 15 Day(s) 5.54992456311525

MYR 46.23

1 Piece(s) 15 Day(s) 6.04992456311570

MYR 88.22

1 Piece(s) 15 Day(s) 7.14992456311686

MYR 88.22

1 Piece(s) 15 Day(s) 7.34992456311709

MYR 88.22

1 Piece(s) 15 Day(s) 7.44992456311716

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Titanium / Resin Tool Material Type High-speed steel Shank Type straight shank

Additional Products in this Category

Tech Support