(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
MDP-300 Hammer Holder

MDP-300 Hammer Holder

Standard Unit Price:
MYR 142.55
Days to Ship :
11 Day(s)

For carrying various hammers
[Features]
· For carrying electrician's wrench hammer, single-handed hammer, etc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • JAN code
    4992456213706
  • Weight(g)
    85

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 142.55

Part Number : MDP-300
Days to Ship 11 Day(s)
Standard Unit Price MYR 142.55

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • JAN code
    4992456213706
  • Weight(g)
    85

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Tech Support