(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
MDP Screwdriver Holder, Slim Type

MDP Screwdriver Holder, Slim Type

Standard Unit Price:
MYR 570.19
Days to Ship :
8 Day(s)

[Features]
· Made by wrapping one sheet of leather, so there are no sewn seams, making this slim.
· 2-pocket holder
· For screwdriver with 100‑mm shaft length

(i)Caution

  • The product image is MDP-35SG.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Length(mm)
    245
  • Width(mm)
    65
  • Thickness(mm)
    30
  • Weight(g)
    90

Details

Part Number
Color

Refine by

  • Green
  • Red
  • Clear
JAN code

Refine by

  • 4992456216783
  • 4992456216790
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Green
4992456216790
8 Day(s)
MYR 570.19

Part Number : MDP-35SG
Days to Ship 8 Day(s)
Standard Unit Price MYR 570.19

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Green
  • Length(mm)
    245
  • Width(mm)
    65
  • Thickness(mm)
    30
  • JAN code
    4992456216790
  • Weight(g)
    90
Red
4992456216783
8 Day(s)
MYR 570.19

Part Number : MDP-35SR
Days to Ship 8 Day(s)
Standard Unit Price MYR 570.19

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Red
  • Length(mm)
    245
  • Width(mm)
    65
  • Thickness(mm)
    30
  • JAN code
    4992456216783
  • Weight(g)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Tech Support